IESNA:LM-63-2002
[TEST]P1386636
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2B-840-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 74W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10060.1
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1353.4 1688.3 1946.4 2155.7 2302.2 2416.2 2425.5 2379.0 2365.0 2448.7 2676.6 3055.7 3527.8 3930.1 4188.2 4446.3 
4639.3 4727.7 4730.0 4602.1 4323.1 3472.0 2769.7 2248.7 1662.7 1223.2 790.7 532.5 507.0 402.3 307.0 260.5 204.6 146.5 
51.2 9.3 2.3 0.0 
1353.4 1679.0 1934.8 2141.8 2302.2 2409.2 2427.8 2390.6 2379.0 2453.4 2672.0 3074.3 3525.4 3920.8 4190.5 4432.4 
4625.4 4730.0 4718.4 4602.1 4346.3 3569.6 2792.9 2304.6 1695.3 1225.5 800.0 548.8 509.3 407.0 313.9 262.8 211.6 151.2 
58.1 11.6 2.3 0.0 
1353.4 1672.0 1925.5 2132.5 2299.9 2418.5 2462.7 2439.4 2427.8 2488.3 2669.7 3020.8 3430.1 3818.5 4092.9 4309.1 
4499.8 4616.1 4639.3 4569.6 4360.3 3920.8 3088.2 2483.6 1867.4 1334.8 909.3 613.9 560.4 439.5 334.9 279.1 234.9 
169.8 116.3 32.6 4.7 0.0 
1353.4 1648.8 1892.9 2102.2 2281.3 2430.1 2509.2 2516.2 2523.2 2567.3 2688.3 2918.5 3265.0 3627.8 3927.7 4113.8 
4276.6 4413.8 4478.9 4474.2 4378.9 4146.3 3669.6 3039.4 2327.8 1625.5 1160.4 739.5 681.4 504.6 360.5 288.4 239.5 
160.5 111.6 46.5 4.7 0.0 
1353.4 1634.8 1879.0 2074.3 2265.0 2432.5 2567.3 2627.8 2655.7 2695.2 2783.6 2927.8 3139.4 3430.1 3706.8 3930.1 
4109.1 4241.7 4348.7 4404.5 4376.6 4290.5 4097.5 3676.6 3078.9 2430.1 1641.8 1100.0 979.0 665.1 432.5 283.7 216.3 
169.8 111.6 41.9 4.7 0.0 
1353.4 1597.6 1813.9 2023.2 2216.2 2404.6 2576.6 2695.2 2767.3 2823.1 2895.2 3013.8 3169.6 3365.0 3599.9 3841.7 
4037.0 4206.8 4320.8 4406.8 4467.3 4460.3 4402.1 4271.9 3967.3 3467.3 2841.7 2027.8 1795.3 1100.0 674.4 409.3 
283.7 195.3 88.4 32.6 7.0 0.0 
1353.4 1567.4 1755.7 1948.8 2130.1 2325.5 2511.5 2681.3 2809.2 2916.2 3009.2 3102.2 3218.5 3383.6 3553.3 3788.2 
4016.1 4248.7 4434.7 4590.5 4716.1 4853.3 4902.1 4934.7 4953.3 4809.1 4476.6 3492.9 3358.0 2711.5 1586.0 890.7 
467.4 220.9 100.0 41.9 11.6 0.0 
1353.4 1516.2 1665.0 1839.5 2002.2 2181.3 2360.4 2546.4 2711.5 2869.7 3018.5 3151.0 3276.6 3395.2 3525.4 3669.6 3837.1 
4030.1 4248.7 4469.6 4699.8 4937.0 5204.4 5348.6 5481.2 5588.1 5169.6 4785.9 4737.0 4327.7 3525.4 2758.0 
1574.4 565.1 246.5 76.7 16.3 0.0 
1353.4 1451.1 1572.0 1704.6 1841.8 1988.3 2130.1 2283.6 2437.1 2599.9 2769.7 2934.8 3099.9 3290.6 3481.3 3658.0 3855.7 
4065.0 4292.9 4548.7 4823.1 5169.6 5613.7 5895.1 6223.0 6439.3 6227.7 6423.0 6432.3 6260.2 5806.7 4939.3 
2899.9 1206.9 313.9 62.8 18.6 0.0 
1353.4 1446.5 1555.8 1674.4 1806.9 1953.4 2083.6 2234.8 2369.7 2525.5 2695.2 2853.4 3025.5 3206.8 3399.9 3585.9 3792.9 
4006.8 4239.4 4509.1 4811.4 5190.5 5646.3 5948.6 6299.7 6527.6 6357.9 6595.1 6611.4 6418.3 6032.3 5146.3 
2832.4 1053.4 274.4 53.5 18.6 0.0 
1353.4 1395.3 1453.4 1539.5 1630.2 1725.5 1837.1 1939.5 2051.1 2179.0 2299.9 2420.8 2555.7 2692.9 2855.7 2999.9 3160.3 3334.8 
3537.1 3771.9 4034.7 4413.8 4760.3 5046.3 5418.4 5537.0 5464.9 5639.3 5618.4 5313.7 4811.4 3951.0 1902.2 446.5 
111.6 32.6 18.6 0.0 
1353.4 1367.4 1397.6 1444.1 1506.9 1581.3 1653.4 1734.8 1823.2 1913.9 2006.9 2102.2 2195.3 2302.2 2409.2 2513.9 2620.8 2744.1 
2890.6 3060.3 3278.9 3569.6 3790.5 4027.7 4283.5 4327.7 4246.3 4248.7 4174.3 3825.4 3341.7 2613.8 1186.0 332.5 
102.3 34.9 18.6 0.0 
1353.4 1332.5 1323.2 1339.5 1367.4 1402.3 1446.5 1497.6 1548.8 1602.3 1655.7 1702.3 1746.4 1790.6 1830.2 1858.1 1881.3 1904.6 1920.9 
1958.1 2023.2 2076.7 2079.0 2065.0 2039.5 1916.2 1786.0 1574.4 1523.2 1234.8 911.6 665.1 339.5 174.4 72.1 32.6 18.6 0.0 
1353.4 1265.1 1200.0 1155.8 1137.2 1127.9 1137.2 1146.5 1162.7 1176.7 1181.3 1174.4 1155.8 1132.5 1095.3 1046.5 983.7 916.2 855.8 
802.3 746.5 700.0 655.8 616.3 574.4 523.2 465.1 418.6 402.3 344.2 276.7 209.3 141.9 95.3 58.1 27.9 14.0 0.0 
1353.4 1204.6 1090.7 1018.6 993.0 1004.6 1027.9 1046.5 1062.7 1065.1 1055.8 1032.5 1000.0 958.1 918.6 869.7 820.9 774.4 730.2 
681.4 618.6 567.4 527.9 504.6 488.4 483.7 460.4 432.5 427.9 395.3 332.5 262.8 174.4 100.0 62.8 30.2 11.6 0.0 
1353.4 1155.8 1006.9 946.5 953.5 981.4 1009.3 1027.9 1032.5 1023.2 995.3 958.1 918.6 879.0 837.2 802.3 762.8 713.9 662.8 
613.9 579.0 555.8 539.5 523.2 509.3 493.0 467.4 420.9 411.6 383.7 341.8 253.5 202.3 123.3 58.1 25.6 9.3 0.0 
1353.4 1109.3 951.1 916.2 944.1 976.7 1006.9 1018.6 1011.6 986.0 951.1 909.3 869.7 834.9 800.0 758.1 727.9 697.6 655.8 
625.6 604.6 581.4 534.9 502.3 479.1 455.8 427.9 395.3 386.0 353.5 274.4 251.2 223.2 181.4 104.6 41.9 7.0 0.0 
1353.4 1072.1 916.2 906.9 939.5 979.0 1000.0 1009.3 995.3 958.1 913.9 867.4 827.9 793.0 760.4 739.5 718.6 695.3 674.4 
627.9 583.7 553.5 523.2 493.0 458.1 423.2 390.7 358.1 348.8 307.0 269.8 230.2 193.0 151.2 111.6 48.8 4.7 0.0 
1353.4 1046.5 895.3 904.6 946.5 976.7 1004.6 1004.6 976.7 934.8 886.0 837.2 800.0 767.4 739.5 718.6 690.7 651.1 616.3 
583.7 551.1 518.6 486.0 453.5 425.6 397.7 367.4 337.2 325.6 295.3 265.1 227.9 186.0 137.2 86.0 32.6 4.7 0.0 
1353.4 1027.9 893.0 904.6 948.8 983.7 1002.3 995.3 962.8 913.9 858.1 813.9 779.0 748.8 732.5 700.0 646.5 586.0 562.8 
541.8 507.0 481.4 458.1 425.6 402.3 374.4 348.8 313.9 304.6 281.4 248.8 213.9 176.7 144.2 76.7 34.9 2.3 0.0 
1353.4 1018.6 890.7 909.3 951.1 988.3 1000.0 993.0 955.8 900.0 844.2 797.6 765.1 741.8 727.9 676.7 607.0 558.1 539.5 
513.9 490.7 458.1 430.2 404.6 386.0 365.1 339.5 307.0 302.3 279.1 248.8 211.6 176.7 139.5 81.4 34.9 2.3 0.0 
1353.4 1018.6 890.7 909.3 953.5 986.0 1000.0 990.7 955.8 893.0 839.5 797.6 762.8 744.2 725.6 674.4 607.0 555.8 541.8 
513.9 488.4 455.8 430.2 400.0 386.0 365.1 337.2 307.0 302.3 281.4 246.5 207.0 174.4 120.9 86.0 30.2 2.3 0.0 
